
The N2840/1/2/3A and N2853A series probes are high impedance low-cost passive probes that provide a 10:1 attenuation and feature a high input resistance of 10 MΩ. These probes can be adjusted for low-frequency and high-frequency compensation.
These probes are calibrated to work effectively with oscilloscopes that have an input impedance of 1MΩ shunted by 5 to 30 pF of input capacitance.
With the exception of the N2840A, these probes include probe ID capability that allows most oscilloscopes, such as Keysight’s InfiniiVision and Infiniium series, to detect the probe’s impedance and attenuation ratio.
Key Specifications
- Bandwidth (–3 dB): 50 MHz (N2840A), 150 MHz (N2841A), 300 MHz (N2842A), 500 MHz (N2843A), and 350 MHz (N2853A)
- 10:1 attenuation ratio
- Cable length: 2 m for N2853A, 1.3 m for N2843A, and 1.2 m for N2840/1/2A
- 10 MΩ input resistance (when terminated into 1MΩ scope input)
- Maximum input voltage 300 VRMS CAT II
Availability
Model Number | Available | Discontinued |
---|---|---|
N2840A | ♦ | |
N2841A | ♦ | |
N2842A | ♦ | |
N2843A | ♦ | |
N2853A | ♦ |
Links to PDF Documents
- N2840/1/2/3A and N2853A High-Impedance Passive Probes User's Guide
- N28xxA/B Passive Probes Data Sheet
- N2840/1/2/3A and N2853A High-Impedance Passive Probes Quick Start Guide
Compatibility
Compatible with Keysight InfiniiVision and Infiniium Series oscilloscopes with 1 MΩ input.